High-Speed, High Resolution

FLIR_Line_Ironbow.png

FLIR X-Series
Don't Lose a Moment of Critical Testing

In demanding environments such as scientific, defense, and aerospace research, critical testing events may only last a fraction of a second and missing data could prove costly.  Having a high-performance infrared camera is therefore essential to capture and stream high-speed events flawlessly, ensuring no data loss and no dropped frames.

Introducing the FLIR X6980-HS and X8580-HS: the latest additions to the X-Series family. These high-speed, high-definition infrared cameras offer unmatched data streaming capabilities, guaranteeing zero dropped frames.

In fields where tests are expensive, losing even a single frame could mean missing crucial data.

Watch videos View Features

 

Now Playing

Now Playing

 

Never miss crucial data again

Eradicate data loss and dropped frames

Record directly to the removable 4 TB solid-state drive (SSD) for extended periods of time at the fastest frame rate without dropping any frames.

Effortlessly share data

Simplified setup when recording directly to a PC with the latest 10 GigE, CXP 2.1, and CameraLink Full high-speed interfaces.

 

Record high-speed events precisely

Proprietary triggering, synchronization, and accurate IRIG time stamping system ensures precise on-time recording.

Motorized lenses

FLIR has made the next generation of X-Series cameras compatible with its full suite of LWIR and MWIR motorized lenses. These cameras are custom-designed for optimal performance, enabling more precise and remote focus adjustments. They also integrate fully with Research Studio for enhanced control.

Learn more about lenses

 

Analysis software that works the way you work 

FLIR Research Studio

Research Studio provides users with a quick and efficient way to display, record, analyze, and report accurate thermal data. With a streamlined, intuitive GUI and unique feature set, users at all levels can effortlessly record and evaluate thermal data from multiple FLIR cameras and recorded sources simultaneously.

Learn more about Research Studio

Choose the camera that’s right for your research

FLIR X8580-HS: High Definition Images, Fast Frame Rates

Non-destructive testing (NDT), advanced radiometry, electronic component design, and target signature characterizations all benefit from the X8580-HS InSb's high definition, 1280 × 1024 thermal sensor that detect small temperature differences with very little noise. Plus, the X8580-HS SLS—with its longwave, strained layer superlattice detector—offers shorter snapshot speeds so you can capture crisp stop motion images of high-speed events.

FLIR X6980-HS: Blazing-Fast Speeds, Crisp Thermal Imagery

To truly stop motion on a high speed event—a ballistics test; a fast thermal transient; even destructive tests on Li-Ion batteries—you need a camera that can capture detailed images at more than a thousand frames per second. The X6980-HS InSb MWIR and X6980-HS SLS LWIR cameras offer the speed and sensitivity needed in the most demanding thermal analysis scenarios.

 

Talk to a FLIR expert for more information and to schedule a demonstration.

CONTACT AN EXPERT

 

Request Info

Optin

By submitting you agree to FLIR's privacy policy and cookie policy.